IESNA:LM-63-2002
[TEST]P948364
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12169
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2442.8 2444.1 2438.9 2428 2364.3 2298 2287 2339.8 2462.1 2625
2821.9 3048.5 3287.3 3461.8 3595.7 3728.3 3849.3 3922 3947.1 3920.1
3783.6 3538.4 3224.9 2728 2003.2 1166.4 905.7 828.4 736.4 599.9
460.9 357.9 268.4 168 95.9 38.6 0
2442.8 2432.5 2427.4 2420.3 2358.5 2290.9 2281.2 2328.9 2446.7 2614.7
2806.5 3025.4 3264.2 3444.4 3573.1 3708.3 3828 3905.3 3941.3 3909.1
3762.4 3522.3 3203.7 2685.5 1940.1 1129.7 895.4 820.7 727.4 589.6
455.1 353.4 255.5 161.6 93.3 37.3 0
2442.8 2439.6 2437 2429.9 2381 2316 2295.4 2334.7 2437.7 2595.4
2782 2991.9 3228.8 3437.3 3581.5 3715.4 3856.4 3952.3 4012.1 4007
3907.9 3687.7 3385.8 2915.9 2222.7 1314.4 911.5 827.8 750.5 643.7
519.5 386.2 285.8 186.7 101.7 46.3 0
2442.8 2437 2433.8 2439.6 2406.1 2350.1 2325 2345 2417.1 2543.2
2711.2 2898.5 3115.5 3349.8 3537.1 3685.8 3828.7 3952.9 4026.9 4061.7
4023.1 3887.9 3647.2 3224.9 2588.9 1656.2 937.9 778.2 708.1 624.4
535.6 444.8 344.4 229.8 131.3 58.6 0
2442.8 2440.2 2442.2 2455 2448.6 2419 2382.3 2378.4 2411.3 2486.6
2602.4 2751.8 2930.7 3136.7 3361.4 3569.3 3730.8 3871.2 3995.4 4086.8
4112.5 4055.9 3914.9 3685.1 3235.8 2438.9 1357.5 688.8 542 456.4
372.1 300 233.7 164.8 89.5 32.8 0
2442.8 2444.1 2451.2 2468.6 2485.3 2485.3 2467.9 2451.8 2454.4 2485.9
2548.4 2646.2 2778.2 2933.9 3108.4 3329.8 3565.4 3764.3 3879.5 3933.6
3969 3986.4 3980.6 3973.5 3904.6 3499.1 2619.8 1459.2 663.6 426.1
335.4 260.1 189.9 130.7 75.3 27.7 0
2442.8 2445.4 2458.9 2479.5 2509.1 2535.5 2553.5 2567.7 2566.4 2590.9
2632.1 2695.1 2782.7 2883.1 3006 3156 3326.6 3513.9 3682.6 3822.2
3963.2 4121.6 4279.9 4444.7 4648.7 4763.3 4409.9 3488.8 2254.2 1132.3
543.3 334.1 226.6 147.4 84.3 29.6 0
2442.8 2447.3 2466 2495.6 2527.8 2560 2598.6 2642.4 2695.1 2762.7
2849 2948.1 3055 3173.4 3314.4 3486.9 3681.9 3896.9 4131.2 4384.8
4677.7 4997.6 5355.5 5711.5 6110.6 6574.7 7027.2 7141.8 6725.9 5737.9
4265.1 2705.4 1577.7 871.6 384.9 92.7 0
2442.8 2453.8 2476.3 2510.4 2543.9 2574.1 2610.8 2661 2719.6 2808.4
2925.6 3060.1 3219.7 3416.7 3656.2 3952.9 4296.6 4694.4 5123.1 5560.9
6058.4 6530.9 7088.3 7654.8 8334.5 9002.7 9852.3 10762.5 11486.7 11410.7
10041.6 7567.2 4783.3 1916.9 350.2 77.2 0
2442.8 2453.1 2480.8 2513 2546.4 2582.5 2620.5 2671.3 2732.5 2820.7
2928.8 3058.8 3212.7 3410.3 3655.5 3967.1 4323.7 4755 5231.3 5719.2
6231.6 6754.9 7315.6 7927.1 8579.8 9260.2 10032.6 10872 11692 11836.9
10470.9 7642.6 4335.9 1129 240.7 71.4 0
2442.8 2452.5 2474.4 2517.5 2552.9 2592.1 2624.3 2671.3 2735.7 2812.9
2906.3 3012.5 3133.5 3299.6 3517.8 3781.7 4101 4493.6 4941 5428.9
5919.4 6422.1 6941.6 7495.8 8100.9 8695.6 9315.5 9858.1 10270.7 9975.3
8597.2 5924.5 2578.6 497.6 150 49.6 0
2442.8 2449.9 2479.5 2516.8 2551 2585.1 2617.3 2654.6 2706.7 2762.7
2829 2893.4 2957.8 3044.7 3172.1 3340.8 3543.5 3815.8 4136.4 4499.4
4894.6 5303.4 5705 6113.1 6537.3 6934.5 7332.9 7694.1 7770.6 7097.3
5723.1 3932.3 1678.1 334.1 100.4 27.7 0
2442.8 2449.9 2474.4 2502.7 2531 2548.4 2565.8 2580.6 2594.1 2610.2
2615.3 2597.9 2565.1 2530.4 2505.9 2504.6 2539.4 2638.5 2799.4 3002.2
3242.3 3506.8 3773.3 4038.5 4296 4510.3 4637.8 4709.3 4527.7 3808.7
2793 1727 688.8 195.7 72.1 18 0
2442.8 2440.9 2446.7 2455 2449.9 2415.8 2363 2283.8 2179.5 2041.8
1869.3 1668.4 1468.9 1302.2 1169.6 1060.2 975.8 921.8 894.1 887.7
905 939.8 973.3 1006.1 1021.5 996.4 919.2 796.2 608.3 431.9
314.1 227.9 166.1 116.5 70.2 18.7 0
2442.8 2426.7 2406.8 2367.5 2296.7 2178.9 2021.2 1821 1597 1393.6
1226.9 1082 948.2 849 795 769.9 752.5 731.2 708.7 687.5
662.4 628.2 588.3 552.9 518.8 484.7 451.2 415.2 372.7 324.4
274.9 226.6 175.1 120.4 65.7 14.8 0
2442.8 2410.6 2352.1 2252.9 2098.4 1878.9 1638.2 1409 1240.4 1096.9
974.5 905.7 865.8 831 795 764.7 748.6 742.8 731.9 707.4
672 636.6 600.6 565.8 527.8 490.5 452.5 412 372.7 329.6
283.9 233 175.1 113.3 57.9 12.2 0
2442.8 2400.3 2301.8 2140.3 1903.4 1614.4 1369.8 1200.5 1065.3 981
941.1 904.4 865.8 824.6 786.6 763.4 756.3 752.5 743.5 714.5
647.6 609.6 575.5 542.6 512.4 484.1 449.3 410.7 369.5 323.1
272.9 218.9 162.2 109.4 58.6 16.1 0
2442.8 2383.6 2246.5 2023.1 1716.7 1415.5 1223 1080.8 1003.5 970
928.2 887.7 860 830.4 789.8 764.1 752.5 737 668.8 639.8
630.2 626.3 615.4 598 571.6 536.8 487.9 442.2 392 341.8
290.3 238.8 185.4 131.3 77.2 26.4 0
2442.8 2379.1 2211.7 1934.3 1586.1 1313.8 1141.9 1031.8 999 961
914.7 883.1 863.2 836.8 788.5 755.7 729.9 659.1 634.7 624.4
616 614.1 606.4 585.8 550.4 508.5 463.5 414.5 363.7 318
273.6 229.8 188 145.5 146.1 110.7 0
2442.8 2361.7 2162.8 1849.3 1486.9 1252.6 1093 1022.2 998.4 955.2
910.8 882.5 865.8 839.4 782.7 733.2 668.2 617.3 601.2 586.4
576.7 571 544.6 515 481.5 448 408.7 370.8 328.9 286.4
246.5 205.3 166.7 200.8 180.2 60.5 0
2442.8 2356.6 2145.4 1819.1 1446.4 1203.7 1060.8 1018.3 996.4 954.6
910.8 884.4 872.2 847.7 778.9 706.1 621.2 585.8 563.2 545.2
536.2 516.2 482.8 451.9 420.3 384.9 354 323.1 290.3 260.7
245.9 194.4 161.6 223.4 103 25.7 0
2442.8 2364.9 2158.3 1822.9 1455.4 1219.8 1066.6 1020.9 1002.9 961.7
914.7 889.6 876.7 854.8 787.9 706.8 619.9 584.5 560.7 542
531.7 512.4 479.6 450.6 418.4 384.3 350.2 319.3 289 253
221.4 182.2 161.6 224 88.8 21.9 0
